Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-INOX-EMV PG - Cable Glands
Bill of material
HSK-INOX-EMV 1.693.0900.01
AG
Thread
PG 9
D1
4-8 mm
GL
6.0 mm
H
21 mm
SW
17 mm
BN
Order No.
1.693.0900.01
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices